CMSIS-Driver_DVRT provides peripheral library (PLIB) interfaces for Microchip DVRT microcontrollers.
The following peripheral interfaces are available:
This documentation is part of the Microchip.CMSIS-Driver_DVRT CMSIS Pack.
| Property | Value |
|---|---|
| Pack Name | Microchip.CMSIS-Driver_DVRT |
| Version | 1.0.2 |
| | Vendor | Microchip Technology Inc. |
For technical support and inquiries:
*Generated for DVRT CMSIS-Driver Pack v 1.0.2